Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | Ninth |
Displacement | 96 cm3/r (5.8583 in3/r) |
Flange | 4 bolt (equal interval) |
Output shaft type | 27MM Straight key 7x7x31.7 |
Port type | Man port |
Product series | H Series |
Special features | MM BB mount |
Sub brand | Char-Lynn |