Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | Ninth |
Displacement | 129 cm3/r (7.8721 in3/r) |
Flange | 4 bolt (equal interval) |
Output shaft type | 27MM Straight key 7x7x31.7 |
Port type | Man port |
Product series | H Series |
Special features | Free R |
Sub brand | Char-Lynn |