Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | Ninth |
Displacement | 159 cm3/r (9.7028 in3/r) |
Flange | 4 bolt (equal interval) |
Output shaft type | 27MM Straight key 8x7x31.7 |
Port type | Man port |
Product series | H Series |
Special features | MM BB mount |
Sub brand | Char-Lynn |