Danfoss logo
MOTOR-ORBITAL,H SERIES 170 [10.4]-product-details

MOTOR-ORBITAL,H SERIES 170 [10.4]

H-170CA2-J


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Design CodeNinth
Displacement159 cm3/r (9.7028 in3/r)
Flange2 bolt flange
Output shaft type27MM Straight key 7x7x31.7
Port type1/2 NPTF port
Product seriesH Series
Sub brandChar-Lynn