Danfoss logo
MOTOR-ORBITAL,H SERIES 200 [12.2]-product-details

MOTOR-ORBITAL,H SERIES 200 [12.2]

H-200CD2-J


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Design CodeNinth
Displacement184 cm3/r (11.2284 in3/r)
Flange2 bolt flange
Output shaft type27MM Straight key 8x7x31.7
Port type1/2 NPTF port
Product seriesH Series
Sub brandChar-Lynn