Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design Code | Ninth |
Displacement | 369 cm3/r (23.7993 in3/r) |
Drain | With drain |
Flange | 2 bolt flange |
Output shaft type | 27MM Straight key 7x7x31.7 |
Port type | Rc1/2 port |
Product Series | H Series |
Special features | Old shaft seal |
Sub brand | Char-Lynn |