Orbital motor accessories and speed sensors-product-category

Orbital motor accessories and speed sensors

Our plug-and-play PLUS+1® compliant EMD speed sensor provides high-resolution digital output at both high and low speeds. Its contactless operation and robust design make it suitable for challenging applications including outdoor and heavy-industrial machines.

 Features and benefits 

  • Patented contact-free sensing mechanism detects both the speed and rotation direction of orbital motor shafts
  • Precise measurements at resolutions of 20 to 180 pulses/rev
  • Three optional output signals: pulse, quadrature, and CAN bus
  • PLUS+1® compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration
  • Simple click-on mounting in the motor end-cover enables easy assembly and service in the field
  •  Plug-and-play performance and no calibration required

Applications 

  • Salt spreaders 
  • Forestry machinery 
  • Skid steer loaders 
  • Pavers  
  • Harvesters