Orbital motor accessories and speed sensors
Our plug-and-play PLUS+1® compliant EMD speed sensor provides high-resolution digital output at both high and low speeds. Its contactless operation and robust design make it suitable for challenging applications including outdoor and heavy-industrial machines.
Features and benefits
- Patented contact-free sensing mechanism detects both the speed and rotation direction of orbital motor shafts
- Precise measurements at resolutions of 20 to 180 pulses/rev
- Three optional output signals: pulse, quadrature, and CAN bus
- PLUS+1® compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration
- Simple click-on mounting in the motor end-cover enables easy assembly and service in the field
- Plug-and-play performance and no calibration required
Applications
- Salt spreaders
- Forestry machinery
- Skid steer loaders
- Pavers
- Harvesters
Products shown: 0