Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | M | Mid Module |
Valve Family | 1 | PVG16-48 |
Port Connection Type | B | BSP [DIN 3852-2] |
T0 Facility | R | T0 Required |
Continous System Pressure | L | 350 |
Maximum System Pressure Peaks | M | 400 |
Primer | Q | Passivation - Transparent |
Width | 48 | 48 |
Tie Rod Length | 048 | 48 |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Left Interface | L | PVG32-Oring-T0 |
Right Interface | K | PVG32-Flat-T0 |
Bottom Interface | 0 | N/A |
Top Interface | T | Threaded Ports |
A Side Interface | 0K | PVE32 # PVSK32 |
B Side Interface | 0K | PVE32 # PVSK32 |
Spool Interface | 0M | PVSKMS32 |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | A | Ex h I/II |
Certification | SC | SIL2 Compliant |
Additional Feature | 00 | N/A |
Auxiliary Port Placement | 0 | N/A |
Auxiliary Port Pressure Range | 0 | N/A |
Auxiliary Port Size | 00 | N/A |
HPCO Nominel Flow | B0 | 200 |
HPCO Port Placement | T | Top |
HPCO Port Size | B5 | G3/4 |
Marking | 0 | N/A |
Minimum OC Pump Flow | 0 | N/A |
Mounting Thread Size | 00 | N/A |
PVG Nominel Flow | A2 | 120 |
Pilot Pressure | 0 | N/A |
Product type | SVS_PSK | PVSK Module |
Pump Port Placement | T | Top |
Pump Port Size | B5 | G3/4 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |