DRIVE, 2000 SERIES
114314-004
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive |
| Product height in | 1.116 |
| Product height mm | 28.346 |
| Product length in | 3.349 |
| Product length mm | 85.065 |
| Product width in | 1.116 |
| Product width mm | 28.346 |
| Sub brand | Char-Lynn |