DRIVE, 2000 SERIES
114314-005
Tools114314-005 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 3.617 |
| Product length mm | 91.872 |
| Product material | Carbon steel |
| Product width in | 0.800 |
| Product width mm | 20.320 |
| Sub brand | Char-Lynn |