Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Port block kit |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product material | Cast iron |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Sub brand | Char-Lynn |