Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
14384-021
SCREW-HEX, ASMEB18.2.1 0.375-24x6.79 GR8
14384-021
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Bolt grade
Grade 8
Brand
Danfoss
Class
Class 2A
Drive design
Hex
Head style
Hex
Material
Alloy steel
Sub brand
Char-Lynn
Thread size
3/8-24
Thread type
UNF