Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.742 |
| Item type | Seal |
| Outside diameter IN | 2.9200 |
| Product height in | 2.920 |
| Product height mm | 74.168 |
| Product length in | 0.260 |
| Product length mm | 6.604 |
| Product width in | 2.920 |
| Product width mm | 74.168 |
| Thickness IN | 0.260 |
