Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
201007-001
VALVE
201007-001
Tools
Add to comparison
Add to comparison
201007-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.140
Product height mm
105.156
Product length in
1.510
Product length mm
38.354
Product width in
1.140
Product width mm
28.956