Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting flange |
| Product height in | 4.660 |
| Product height mm | 118.364 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Cast iron |
| Product width in | 4.660 |
| Product width mm | 118.364 |
| Sub brand | Char-Lynn |
