2K VALVE HSG/END PORT
21564-006
Tools21564-006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve housing |
| Product height in | 4.580 |
| Product height mm | 116.332 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product width in | 3.700 |
| Product width mm | 93.980 |
| Sub brand | Char-Lynn |