BRG HSG, 2000 SERIES
21578-001
Tools21578-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bearing housing |
| Product height in | 3.790 |
| Product height mm | 96.266 |
| Product length in | 2.930 |
| Product length mm | 74.422 |
| Product width in | 6.250 |
| Product width mm | 158.750 |
| Sub brand | Char-Lynn |