Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
21618-001
SHAFT SUB-ASSY, 2000 SERIES
21618-001
Tools
Add to comparison
Add to comparison
21618-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Shaft sub assembly
Product height in
1.660
Product height mm
42.164
Product length in
5.850
Product length mm
148.590
Product width in
1.660
Product width mm
42.164
Sub brand
Char-Lynn