Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 4.180 |
| Product height mm | 106.172 |
| Product length in | 0.710 |
| Product length mm | 18.034 |
| Product width in | 5.100 |
| Product width mm | 129.540 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
