Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 0.710 |
| Product length mm | 18.034 |
| Product width in | 3.250 |
| Product width mm | 82.550 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
