2K2S WP NO SLOT
22026-000
Tools22026-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 0.825 |
| Product length mm | 20.955 |
| Product width in | 3.700 |
| Product width mm | 93.980 |
| Sub brand | Char-Lynn |