15852-001 HOUSING S MTR
4993789-001
Tools4993789-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 3.476 |
| Product length mm | 88.290 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Char-Lynn |