Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.020 |
| Item type | Seal |
| Outside diameter IN | 1.4780 |
| Product height in | 1.478 |
| Product height mm | 37.541 |
| Product length in | 0.163 |
| Product length mm | 4.140 |
| Product material | Carbon steel |
| Product width in | 1.478 |
| Product width mm | 37.541 |
| Thickness IN | 0.163 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
