Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
7382-000
BACK UP WASHER WHEEL MTR
7382-000
Tools
Add to comparison
Add to comparison
7382-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Color
Yellow
Outside diameter IN
1.7100
Product material
Brass
Sub brand
Char-Lynn
Thickness IN
0.197
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm