Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
9057-014
SHAFT SEAL
9057-014
Tools
Add to comparison
Add to comparison
9057-014
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.467
Product height mm
37.262
Product length in
0.116
Product length mm
2.946
Product width in
1.467
Product width mm
37.262