Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.752 |
| Item type | Seal |
| Outside diameter IN | 1.936 |
| Product height in | 1.936 |
| Product height mm | 49.174 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.936 |
| Product width mm | 49.174 |
| Thickness IN | 9.700 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
