Orbitron motors
Designed for demanding environments, Danfoss Orbitron motors offer displacements from 160 cm³ to 800 cm³ [9.77 in³ to 48.3 in³] and pressure ratings up to 350 bar [5,080 psi]. These large orbital motors deliver high starting torque and energy efficiency for medium- to heavy-duty applications, including propulsion and work functions, even under extreme conditions.
Product types shown: 6

TMK orbital motors
With displacements from 160 cm3 to 470 cm3 [9.77 cm3 to 28.7 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMK series can meet your applications' propulsion and work function needs in even the harshest environments.

TMT orbital motors
With displacements from 250 cm3 to 630 cm3 [15.3 cm3 to 38.5 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMT series can meet your applications' propulsion and work function needs in even the harshest environments.

TMTH orbital motors
With displacements from 250 cm3 to 630 cm3 [15.3 cm3 to 38.5 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMTH series can meet your applications' propulsion and work function needs in even the harshest environments.

TMV orbital motors
With displacements from 400 cm3 to 800 cm3 [24.4 cm3 to 48.3 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMV series can meet your applications' propulsion and work function needs in even the harshest environments.