TMK orbital motors
With displacements from 160 cm3 to 470 cm3 [9.77 cm3 to 28.7 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMK series can meet your applications' propulsion and work function needs in even the harshest environments.
Features and benefits
- Speed sensor
- Integrated brake
- Integrated flushing valve for continuous oil renewal and cooling in a closed circuit
- Special dust seal ring for additional shaft seal protection
- High bearing capacity and robust cardan shaft design for longer life
- Outstanding motor efficiency for reduced fuel consumption
- Short motors without bearings for compact integration in gear boxes and other flexible design options
Applications
- Skid steer loaders
- Trench compactors
- Forestry harvester heads
- Beet harvesters
To select from the full range of orbital motors, see the orbital motor quick selector.
Technical data

For more information, see:
- TMK, TMKW and TMK FL Technical Information
- TMVW Technical Information
- TMT, TMTU, TMTW, TMT FL and TMTW FL Technical Information