Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | OMT-0160-A-NN-C15-AV-2E-H10-A-A-2C-1-N-NN-NNNNN-NN-NN-NN-SP-NNN | |
| Motor Series | OMT Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 160 | |
| Geometric displacement [cm3/r [in3/r]] | 161.1 [9.83] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - C | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 11.0, 161.9, 14.4 [5.00 x 0.43, 6.37, 0.57] | |
| Shaft type | PTO | |
| Shaft dimension | Dia. 1 3/8 inch, DIN 9611* | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, - | |
| Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 151B0113 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
