Product specifications
Characteristic | Value | Description |
---|---|---|
Brake Release Port Dimension | n/a | |
Check valve function | Yes | |
Design code | 2 | |
Drain Port Dimension | G 1/4 | |
Dust seal | n/a | |
Front bearing type | n/a | |
Geometric displacement [cm3/r [in3/r]] | 629.1 [38.39] | |
Hydraulic valve function | None | |
Main port dimension | G 1, 4 x M12 block mounting threads | |
Main port style | Sideport - staggered | |
Main port thread type | BSP | |
Model Code | OMV-0630-C-NN-S16-AE-1E-NNN-N-N-1B-1-N-NN-NNNNN-NN-NN-NN-SP-NNN | |
Motor Series | OMV Series | |
Motor function | Standard | |
Motor size | 630 | |
Motor type | Short | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 140.0 x 8.0, 180.0, 14.0 [5.51 x 0.32, 7.09, 0.55] | |
Mounting flange type | 4 Bolt - Short | |
Name Tag | Danfoss name tag | |
Orbital gearwheel set | Standard | |
Orbital gearwheel set type | Geroler | |
Packaging | Single pack | |
Paint information | n/a | |
Painted | No | |
Rear bearing type | n/a | |
Seal Kit | 151B0125 | |
Sensor | None | |
Shaft Key | n/a | |
Shaft Seal | n/a | |
Shaft dimension | n/a | |
Shaft type | None | |
Special Features Assembly | Standard | |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |