Track and swing orbital motors-product-category

Track and swing orbital motors

With their industry-leading Geroler® design, our efficient orbital motors provide two speeds and low-slip performance for mini excavators. These low-noise and easy-maintenance solutions are tuned for low speeds and include reinforced bearings, integrated brakes, and all the features required for compact direct-drive applications.

Swing motor portfolio 

  • S swing series motors
  • 2K swing series, 2.5K swing series, 4K swing series, 4.5K swing series, and 6K swing series motors

Track motor portfolio 

  • K-D series 
  • TRB series 

Features and benefits 

  • Direct drive solution eliminating gear box
  • Low noise thanks to low-speed orbital technology
  • Excellent slow speed characteristic
  • Reduced energy consuming attributed to higher mechanical and volumetric efficiency
  • Less mechanical shocks by smooth and precise control 

Applications 

  • Mini excavators 
  • Attachments 
  • Undercarriage 
  • Forestry harvester heads 
  • Winch applications 

For detailed information, see the latest version of Danfoss orbital motors technical information.