Product specifications
Characteristic | Value | Description |
---|---|---|
A:Product Version | A | Product Version A |
B:Control | NN | Not applicable |
C:PCOR,BPD | NN | Not applicable |
D:Treshold Settings | N | Not applicable |
E:Orifices | N | Not applicable |
F:Endcap Type & Port | FA | Endcap with Loop flushing, axial ports ISO 6162-2 |
Frame Size | 080 | Displacement 080 cc/rev |
G:Flange & Housing | VN | SAE-Flange motor housing (ISO 3019 / 1), No speed sensor port |
H:Shaft & Speed Ring | BN | 21 teeth 16/32 Pitch ANSI 92.1 1970 class 5, No speed ring |
J:Sensor | N | No Speed sensor |
K:Loop Flushing Shutle System | A | Loop flushing, 6.5 bar shuttle shift pressure |
L:Loop Flushing Relief Valve | 10 | 10 l/min, non adjustable, 16 bar cracking pressure |
M:Special Harware Feature | NN | Standard Hardware Fixed |
N:Displacement | NN | Not applicable |
P:HPRV Setting A | NN | Port side A, Without High Pressure Relief valve |
Product type | F | MOTOR,FIX,BI-DIRECTIONAL |
Q:HPRV Setting B | NN | Port side B, Without High Pressure Relief valve |
R:Paint & Nametag | NNN | Danfoss nametag |
Series | H1 | H1-Series |
Z:Port Configuration | M | Port Configuration: METRIC according to ISO 6149-1 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |