Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | C | Mounting Flange Configuration: Cartridge Flange |
C: Displacement | 020N | Rotating group displacement: 20 cc/rev |
D: Output Shaft | H | Motor Output Shaft: 22.225mm diameter, Taper, with dust seal (shipped without key) |
E: System Port & valve | SE1 | Inch O-ring Boss system Ports per ISO 11926-1, with gauge ports |
K: SSNSR & Flange & Porting | CB | Cartridge Flange, with Speed sensor 4.5-8V & guard. Case drain: Inch ORBport per ISO 11926-1, 3/4-16. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 20A | 20cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |