Product specifications
Characteristic | Value | Description |
---|---|---|
SERIES | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | F | Mounting Flange Configuration: ISO Flange |
C: Displacement | 020N | Rotating group displacement: 20 cc/rev |
D: Output Shaft | J | Motor Output Shaft: Straight Keyed (Medium), 22.23mm (7/8in) outer diameter, w/o dust seal (shipped without key) |
E: System Port & valve | SC2 | Inch O-ring Boss system Ports per ISO 11926-1, Anti-cavitation valve,Port A, 345 bar shock valve |
K: SSNSR & Flange & Porting | BN | SAE-B Flange, w/o Speed sensor. Case drain: Inch ORB port per ISO 11926-1, 3/4-16. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 20A | 20cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |