Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | F | Mounting Flange Configuration: ISO Flange |
C: Displacement | 024N | Rotating group displacement: 24 cc/rev |
D: Output Shaft | H | Motor Output Shaft: 22.225mm diameter, Taper, with dust seal (shipped without key) |
E: System Port & valve | SB2 | Inch O-ring Boss system Ports per ISO 11926-1, Loop flushing (3.6 lpm@15bar). |
K: SSNSR & Flange & Porting | BA | SAE-B Flange, with Speed sensor 4.5-8V. Case drain: Inch ORB port perISO 11926-1, 3/4-16. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 24A | 24cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |