Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | C | Mounting Flange Configuration: Cartridge Flange |
C: Displacement | 032N | Rotating group displacement: 32 cc/rev |
D: Output Shaft | C | Motor Output Shaft, Spline, SAE B-B, 15T 16/32, w/o dust seal |
E: System Port & valve | SB4 | Inch O-ring Boss system Ports per ISO 11926-1, Loop flushing (8.0 lpm@15bar). |
K: SSNSR & Flange & Porting | CC | Cartridge Flange, with Speed sensor 7-32V. Case drain: Inch ORB port perISO 11926-1, 3/4-16. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 32A | 32cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |