Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | Series MP1 |
Product type | M | M - Motor |
B: Configuration | F | Mounting Flange Configuration: ISO Flange |
C: Displacement | 032N | Rotating group displacement: 32 cc/rev |
D: Output Shaft | C | Motor Output Shaft, Spline, SAE B-B, 15T 16/32, w/o dust seal |
E: System Port & valve | MB3 | Metric O-ring Boss System Ports per ISO 6149-1, Loop flushing (5.2 lpm@15bar) |
K: SSNSR & Flange & Porting | EN | SAE-B Flange, w/o Speed sensor. Case drain: Metric ORB port per ISO 6149-1, M18x1.5. |
L: Settings | NNN | NONE |
M: Special Hardware Features | 32A | 32cc standard Cylinder block kit, standard valve plate. |
N: Paint and Nametag | NNN | Black Paint and Danfoss Nametag Format A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |