Danfoss logo
MOTOR-FIXED DISPL, S1MF089, HHD543314BB1E3L3L00000B, HHD543314BB1E3L3L00000B-product-details

MOTOR-FIXED DISPL, S1MF089, HHD543314BB1E3L3L00000B, HHD543314BB1E3L3L00000B

5433-153


Tools

Product specifications

Characteristic
Value
CPRV settingCPRV, 220 PSI (15.2 BAR)
CPRV typeSTANDARD (CPRV)
Design CodeDesign code B
Design typeFIXED CLEARANCE W LIP SEAL
Displacement5.439 cid (89.13 cc)
End cover and comp valve blockVB W SV, LRS, CPRV, HPRV
Flow rate GPM87.6
Flow rate LPM331.6
HPRV setting port AHPRV A, 5500 PSI (379.2 BAR)
HPRV setting port BHPRV B, 5500 PSI (379.2 BAR)
High pres relief valve port AHPRV A, STANDARD
High pres relief valve port BHPRV B, STANDARD HPRV
IdentificationStandard
MOUNTING FLANGE4-bolt-C
Main ports1.00 code 62 opp side
Maximum output speed3720
Maximum temperature C82.20
Maximum temperature F180.00
Model CodeHHD543314BB1E3L3L00000B
Model Code 1HHD543314BB1E3L3L00000B
Output shaft14T 12/24 PITCH SPLINE
Output torque NM537.9
Output torque lbf-in24761.0
PAINTSTANDARD, PRIMER BLUE
Product seriesHEAVY DUTY HST FIX DISP MOTOR
Product typeFIXED DISPLACEMENT MOTOR
Special FeaturesNO SPECIAL FEATURES
Speed sensorNo speed sensor
Working pressure bar379.2
Working pressure psi5500