Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
CPRV setting | NONE (CPRV SETTING) |
CPRV type | NONE (CPRV) |
Design Code | Design code B |
Design type | FIXED CLEARANCE W LIP SEAL |
Displacement | 5.439 cid (89.13 cc) |
End cover and comp valve block | NO VB W CVR |
Flow rate GPM | 87.6 |
Flow rate LPM | 331.6 |
HPRV setting port A | HPRV A, NONE |
HPRV setting port B | HPRV B, NONE |
High pres relief valve port A | NONE (HPRV-A) |
High pres relief valve port B | NONE (HPRV-B) |
Identification | Standard |
Main ports | 1.00 code 62 opp side |
Maximum output speed | 3720 |
Maximum temperature C | 82.20 |
Maximum temperature F | 180.00 |
Model Code | HHD543323BC00000000000B |
Model Code 1 | HHD543323BC00000000000B |
Mounting flange | 4-bolt-C |
Output shaft | 23T 16/32 PITCH SPLINE |
Output torque NM | 586.8 |
Output torque lbf-in2 | 5193.9 |
PAINT | STANDARD, PRIMER BLUE |
Product series | HEAVY DUTY HST FIX DISP MOTOR |
Product type | FIXED DISPLACEMENT MOTOR |
Special Features | NO SPECIAL FEATURES |
Speed sensor | No speed sensor |
Working pressure bar | 413.7 |
Working pressure psi | 6000 |