Danfoss logo
MOTOR-FIXED DISPL, S1MF089, HHD543321AG1B0000C59A0B, HHD543321AG1B0000C59A0B-product-details

MOTOR-FIXED DISPL, S1MF089, HHD543321AG1B0000C59A0B, HHD543321AG1B0000C59A0B

5433-256


Tools

Product specifications

Characteristic
Value
BrandDanfoss
CPRV settingCPRV, 160 PSI (11 BAR)
CPRV typeSTANDARD (CPRV)
Design CodeDesign code B
Design typeFIXED CLEARANCE W LIP SEAL
Displacement5.439 cid (89.13 cc)
End cover and comp valve blockISV, LRS, CPRV
Flow rate GPM87.6
Flow rate LPM331.6
HPRV setting port AHPRV A, NONE
HPRV setting port BHPRV B, NONE
High pres relief valve port ANONE (HPRV-A)
High pres relief valve port BNONE (HPRV-B)
IdentificationStandard
Main ports1.00 CODE 61 OPP SIDE
Maximum output speed3720
Maximum temperature C82.20
Maximum temperature F180.00
Model CodeHHD543321AG1B0000C59A0B
Model Code 1HHD543321AG1B0000C59A0B
Mounting flange4-bolt-C
Output shaft21T 16/32 PITCH SPLINE
Output torque NM586.8
Output torque lbf-in25193.9
PaintFINISH BLACK
Product seriesHEAVY DUTY HST FIX DISP MOTOR
Product typeFIXED DISPLACEMENT MOTOR
Special featuresCPRV HEX CAP SURFACE UNPAINTED
Speed sensorSPD SENSOR PLUG FOR MAG OR DIG
Working pressure bar413.7
Working pressure psi6000