Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MMF | Fixed displacement motor |
BASE DISPLACEMENT | 035 | 35 cc/rev (2.1 cu in/rev) |
TYPE | D | 35cc & 44cc product type |
C: SEAL GROUP | A | Shaft seal, standard |
D: Output Shaft | F | 15 tooth 16/32 spline |
E: ENDCAP | K | End cap, twin radial ports, anti-cavitation |
F: CYLINDER BLOCK GROUP | C | Standard cylinder block assembly with speed ring |
G: HOUSING CONFIGURATION | T | Standard housing with speed sensor (KPPG16708) |
T: SPECIAL HARDWARE FEATURES | NCE | Special hardware-anti-cavitation port B, 350 bar, Danfoss tag, black paint, format A |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
Product | MMF | Fixed displacement motor |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |