Product specifications
Characteristic | Value | Description |
---|---|---|
F: NOT USED | 0 | |
G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
J: NOT USED | N | |
K: CHARGE PRS RLF | G0 | Loop Flushing Flow 22 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 4x1,6 mm |
K: CHARGE PRS RLF AMS | G0 | Loop Flushing Flow 22 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 4x1,6 mm |
L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
M: NOT USED | NC | |
N: NOT USED | N | |
P: NOT USED | 0 | 0 |
SERIES 90 MOTOR TYPE | 90-K-075 | |
Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
Series 90 Flange Style MF | K | Fixed Motor, Cartridge Flange |
Series 90 Product Line | 90 | Series 90 |
T: NOT USED | 00 | |
W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
Y: NOT USED | 00 | 00 |
Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |