Product specifications
Characteristic | Value | Description |
---|---|---|
VARIABLE MOTOR PRODUCT | L | L Frame |
B: Configuration | M | MOTOR-VARIABLE REVERSING CARTRIDGE |
C: BASE DISPL / SPEED RING | 35EN | 35cc/REVOLUTION (2.14 CU. IN.) |
D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
E: END CAP/LOOP FL/MIN ANGLE A | RI2 | TWIN RADIAL, 1 1/16-12, ANTI-CAVITATION, B-PORT HIGH PRESSURE, 230 BAR OVERPRESSURE PROTECTION, 24 VOLT ELECTRIC SHIFT |
F: MINIMUM DISPLACEMENT SETTI | N18 | REVERSE DISPLACEMENT 18 DEGREE |
G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
H: SUPPLY ORIFICE | N | NONE |
J: DRAIN ORIFICE | N | NONE |
K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
M: SPECIAL HARDWARE | NNA | SPECIAL HARDWARE - HIGH CAPACITY BALL BEARING |
N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |