Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 250 | Displacement 250 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
Control | KH | Hydraulic proportional, de-energized = minimum displacement, with pressure compensator override |
Pressure compensator override and brake pressure defeat | KA | With pressure compensator override and without brake pressure defeat, use with “K*” controls |
Threshold setting | M | 14 bar threshold setting, for LH, DH, MH controls only |
Orifices | C | 0.6mm diameter orifices M4 and M5 |
Endcap type and ports | RB | Endcap for proportional controls, side ports ISO 6162 Type 1 (metric), use with “M*” and “K*” controls |
Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
Shaft and speed ring | FN | 15 tooth 8/16 pitch ANSI 92.1 1970 class 5, no speed ring |
Sensor | N | No speed sensor |
Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
Loop flushing relief valve | 20 | 20 l/min, non adjustable, 16 bar cracking pressure |
Special hardware features | NP | Standard hardware feature proportional standard |
Minimum displacement | 050 | 050 cc/rev minimum displacement setting |
Maximum displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
Pressure compensator override setting | 29 | Pressure compensator override pressure setting 290 bar |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |