Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | B | Bent-axis variable motor |
Frame Size | 110 | Displacement 110 cc/rev at maximum angle |
Revision | A | Product version A of H1B series |
Configuration of ports | M | Port configuration: metric according to ISO 6149-1 |
Control | T1 | Electric 2 position 12V, Deutsch DT 04-2P connector, de-energized = minimum displacement, with pressure compensator override |
Pressure compensator override and brake pressure defeat | AD | With pressure compensator override, pressure compensator override active at Port A, without brake pressure defeat, use with “P*”“T*” controls |
Threshold setting | N | Not applicable |
Orifices | B | 0.8mm diameter orifices M4 and M5 |
Endcap type and ports | TC | Endcap For 2 position and pressure compensator controls, axial ports ISO6162-2 Pxxm, ("E*","F*", "T*", "P*", "H*" control), withoutloop-flushing-system, ONLY FOR CBV or FHPRV |
Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
Shaft and speed ring | DN | 27 tooth 16/32 pitch ANSI 92.1 1970 class 5, no speed ring |
Sensor | N | No speed sensor |
Loop flushing shuttle system | W | No loop flushing function, without parts |
Loop flushing relief valve | WN | No loop flushing function, without parts |
Special hardware features | NN | Standard hardware feature 2 position standard |
Minimum displacement | 067 | 067 cc/rev minimum displacement setting |
Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
Pressure compensator override setting | 19 | Pressure compensator override pressure setting 190 bar |
Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |