Product specifications
Characteristic | Value | Description |
---|---|---|
VARIABLE MOTOR PRODUCT | K | K Frame |
B: Configuration | V | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
C: BASE DISPL / SPEED RING | 45DN | 45cc/REVOLUTION (2.75 CU. IN.) |
D: SHAFT | E | 15T 16/32 OUTPUT/NONE |
E: END CAP/LOOP FL/MIN ANGLE A | YAF | Axial, 1 1/16-12, 1.4 mm orifice, 2.8 LPM Flow @ 6.9 Bar (Cracking Pressures @ 0 Bar ), Fixed Stop - Internal |
F: MINIMUM DISPLACEMENT SETTI | F00 | 0 DEG |
G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
H: SUPPLY ORIFICE | N | NONE |
J: DRAIN ORIFICE | N | NONE |
K: SPD SNSG/MAX ANGLE ADJ | AF | NO SPEED SENSING, NO PPU PORT |
L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
M: SPECIAL HARDWARE | NNN | Special hardware - None |
N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |