Product specifications
Characteristic | Value | Description |
---|---|---|
VARIABLE MOTOR PRODUCT | L | L Frame |
B: Configuration | C | MOTOR, VARIABLE DISPLACEMENT, CARTRIDGE MOTOR FLANGE |
C: BASE DISPL / SPEED RING | 30DS | 30cc/REVOLUTION (1.83 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
E: END CAP/LOOP FL/MIN ANGLE A | R1F | TWIN RADIAL, 1 1/16-12 -LOOP FLUSHING OPTION 1: CRACK PRESSURE 150 PSI - NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
F: MINIMUM DISPLACEMENT SETTI | F07 | 7 DEG |
G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
H: SUPPLY ORIFICE | N | NONE |
J: DRAIN ORIFICE | N | NONE |
K: SPD SNSG/MAX ANGLE ADJ | FF | SPEED SENSOR, 4 PINWTPAK(GOLD PLATED TERMINALS), BATTERY POWER, NON-DIRECTIONAL |
L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
M: SPECIAL HARDWARE | NNB | SPECIAL HARDWARE - HIGH CAPACITY ROLLER BEARING |
N: SPECIAL FEATURES | NNN | Standard |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |