Product specifications
Characteristic | Value |
---|---|
Pump | Open loop pump |
Displacement type | Variable |
Series | X-series |
Configuration | Single unit |
Displacement | 250 ccm/rev |
Basic Standard | Metric |
Mounting Flange | ISO3019/2 200A2SW |
Rotation direction | Clockwise |
Max displacement set | Fix mech stop side A |
Thru drive options | None |
Main port | Sae port metric bolts |
Main port orientation | Axial (in-line rear) |
Main drive shaft end | ISO Straight key |
Drive shaft seal config | Single shaft seal |
Seal material | FKM |
Yoke position indicator | Visual indicator |
Surface coating | Primer jet black RAL 9005 |
Control type | Pressure compensator |
Disp adj options | Not applicable |
Electronic amplifier | No amplifier card / n/a |
Yoke displacement zone | Single side center a |
Additional functions | None / not applicable |
Pressure control options | None (depends on control type) |
Power control | Not applicable |
Pilot oil filter | None |
V-valve_pilot oil sup | No venting valve |
Position monitoring | Not applicable |
Electric motor type | Not applicable |
Control voltage | Not applicable |
Customer adjustment | Per data spec. in CA table no. |
Special feature | None |
Design number | per data spec. in D. table 10 |
Model Code | PVXS-250M06R0001A01SVVADF000A0 |
Brand | Danfoss |
IPM FRAME SIZE | PVX-250cc 10 design Pump |
Model Code 1 | PVXS-250M06R0001A01SVVADF000A0 |
Model Code 2 | 000A0000000000050600010 |
Sub brand | Hydrokraft |