Z series pumps
The Hydrokraft Z series open-circuit axial piston pumps with integrated KBF proportional valves offer a proven solution for niche marine applications.
Features and benefits
- Built-in control via a Vickers by Danfoss KBF proportional valve
- 48,000-hour service life operating at full ratings
- Capable of clockwise and counterclockwise operation
- Additional check-valve block prevents cavitation during reverse operation
Applications
- Primary metals power units
- Marine cranes
- Thrusters
- Hydraulic power units
- Large presses and forges
- Recycling shears
- Test stands
- Marine engines
Specifications
- Axial piston technology
- Displacements from 130 cm3 to 180 cm3 [7.9 in3 to 10.98 in3]
- Continuous pressure 300 bar [4,300 psi]
- Peak pressure up to 450 bar [6,500 psi]
- Rated speed up to 1,800 rev/min